MGSF1N03L: Single N-Channel Small Signal Power MOSFET 30V, 2.1A, 100 mΩ
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
These miniature surface mount MOSFETs low RDS(on) assure minimal power loss and conserve energy, making these devices ideal for use in space sensitive power management circuitry. Typical applications are dc-dc converters and power management in portable and battery-powered products such as computers, printers, PCMCIA cards, cellular and cordless telephones.
Features | |
---|---|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Application Notes (1) | Package Drawings (1) |
Simulation Models (4) | Evaluation Board Documents (4) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
FL7760LED1GEVK | Active |
|
LED Driver for Osram Pulsed LED |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MGSF1N03LT1G | Active |
|
MGSF1N03L | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.12 | ||||||||
MGSF1N03LT3G |
Obsolete ![]() |
|
MGSF1N03L | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | |||||||||
MGSF1N03LT1 |
Obsolete ![]() |
|
MGSF1N03L | SOT-23-3 | 318-08 | 1 | 235 | Tape and Reel | 3000 |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | <100 |
FutureElectronics (2020-08-19 00:00) | : | <1K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
MGSF1N03LT1G
$0.12
Pb
A
H
P
Active
N-Channel
Single
30
20
2.4
2.1
0.69
-
145
100
-
3.2
140
SOT-23-3
Support |