feedback
Rate this webpage
Need
Support?

FW389: Complementary Dual Power MOSFET, 100V, 2A

Datasheet: Power MOSFET, 100V, 2A, 225mOhm, -100V, -2A, 300mOhm, Complementary Dual SOIC-8
Rev. 1 (1196kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
FW389 is a Power MOSFET, 100V, 2A, 225mΩ, -100V, -2A, 300mΩ, Complementary Dual SOIC-8 for General-Purpose Switching Device Application.
Features
 
  • ON-resistance
    N-channel : RDS(on)1 = 165mΩ (typ)
    P-channel : RDS(on)1 = 230mΩ (typ)
  • Input Capacitance
    N-channel : Ciss = 490pF (typ)
    P-channel : Ciss = 1000pF (typ)
  • 4V drive
  • Halogen free compliance
  • Protection diode in
Applications
  • DC Motor Control
  • DC-AC Converters
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (1)
Data Sheets (1)  
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FW389-TL-2W Lifetime
Pb-free
Halide free
FW389 SOIC-8 751CR 1 260 Tape and Reel 2500 $0.4371
Market Leadtime (weeks) : Contact Factory
Case Outlines
751CR   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.