FDD10N20LZ: Power MOSFET, N-Channel, Logic Level, UniFETTM, 200 V, 7.6 A, 360 mΩ, DPAK
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
UniFETTM MOSFET is an high voltage MOSFET family based on planar stripe and DMOS technology. This MOSFET is tailored to reduce on-state resistance, and to provide better switching performance and higher avalanche energy strength. This device family is suitable for switching power converter applications such as power factor correction (PFC), flat panel display (FPD) TV power, ATX and electronic lamp ballasts.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Software (7) | Package Drawings (1) |
Application Notes (12) | Videos (2) |
Simulation Models (2) | Evaluation Board Documents (5) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LIGHTING-1-GEVK | Active |
|
Connected Lighting Platform for LED Control |
FutureElectronics (2020-08-19) | : | 4 |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
FDD10N20LZTM | Active |
|
FDD10N20LZ | DPAK-3 / TO-252-3 | 369AS | 1 | 260 | Tape and Reel | 2500 | $0.3185 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 60,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
FDD10N20LZTM
$0.3185
Pb
A
H
P
Active
N-Channel
Single
200
±20
3
7.6
83
-
400
360
-
12
440
DPAK-3 / TO-252-3
Case Outlines
369AS
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.