feedback
Rate this webpage
Need
Support?

FCPF125N65S3: Power MOSFET, N-Channel, SUPERFET® III, Easy Drive, 650 V, 24 A, 125 mΩ, TO-220F

Datasheet: MOSFET — Power, N-Channel, SUPERFET III, Easy Drive, 650 V, 24 A, 125 m®
Rev. 6 (176kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
SUPERFET III MOSFET is ON Semiconductor’s brand−new high voltage super−junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on−resistance and lower gate charge performance. This advanced technology is tailored to minimize conduction loss, provide superior switching performance, and withstand extreme dv/dt rate. Consequently, SUPERFET III MOSFET Easy drive series helps manage EMI issues and allows for easier design implementation.
Features   Benefits
     
  • 700 V @ TJ = 150 oC
 
  • Higher system reliability at low temperature operation
  • Ultra Low Gate Charge (Typ. Qg = 44 nC)
 
  • Lower switching loss
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 405 pF)
 
  • Lower switching loss
  • Optimized Capacitance
 
  • Lower peak Vds and lower Vgs oscillation
  • Internal Gate Resistance: 4 ohm
 
  • Lower peak Vds and lower Vgs oscillation
  • Typ. RDS(on) = 105 mΩ
   
  • 100% Avalanche Tested
   
  • RoHS Compliant
   
Applications   End Products
  • Telecommunication
  • Cloud system
  • Industrial
 
  • Telecom power
  • Server power
  • EV charger
  • Solar / UPS
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FCPF125N65S3 Active
Pb-free
Halide free
FCPF125N65S3 TO-220-3 FullPak 221AT NA Tube 1000 $1.4347
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
FCPF125N65S3  
 $1.4347 
Pb
H
 Active   
N-Channel
Single
650
±30
4.5
24
38
-
-
125
-
44
1790
TO-220-3 FullPak
Case Outlines
221AT   
Previously Viewed Products
Clear List

Featured Video
Industrial Motor Control Evaluation System
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.