feedback
Rate this webpage
Need
Support?

EFC4C002NL: Dual N-Channel Power MOSFET for 3-Cells Lithium-ion Battery Protection, 30 V, 30 A, 2.6 mΩ

Datasheet: MOSFET – Power, Dual, N-Channel, for 3-Cells Lithium-ion Battery Protection, WLCSP8 30 V, 2.6 mΩ, 30 A
Rev. 1 (205kB)
Product Overview
»View Material Composition
» Product Change Notification
This N-Channel Power MOSFET is produced using ON Semiconductor’s trench technology, which is specifically designed to minimize gate charge and ultra low on resistance. This device is suitable for applications of DRONE or NOTEBOOK PC.
Features   Benefits
     
  • Ultra Low On-Resistance
 
  • Improves efficiency by reducing conduction losses
  • Low Gate Charge
 
  • Ease of drive, faster turn-on
  • RoHS compliance
 
  • Environment friendliness
  • High Speed Switching
 
  • Reduces dynamic power losses
  • Common-Drain type
   
Applications   End Products
  • 3-Cells Lithium-ion Battery Charging and Discharging Switch
 
  • Drone
  • Notebook PC
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
EFC4C002NLTDG Active
Pb-free
Halide free
EFC4C002NL WLCSP-8 567MC NA Tape and Reel 5000 $1.0649
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
EFC4C002NLTDG  
 $1.0649 
Pb
H
 Active   
N-Channel
Dual
30
20
2.2
30
2.6
-
Q1=Q2=5.1
Q1=Q2=2.6
21.7
45
6200
WLCSP-8
Case Outlines
567MC   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.