feedback
Rate this webpage
Need
Support?

ECH8309: P-Channel Power MOSFET -12V, -9.5A, 16mΩ

Datasheet: P-Channel Power MOSFET, -12V, -9.5A, 16mOhm, Single ECH8
Rev. 1 (302.0kB)
Product Overview
»View Material Composition
» Product Change Notification
ECH8309 is P-Channel Power MOSFET, -12V, -9.5A, 16mΩ, Single ECH8 for General-Purpose Switching Device Application.
Features
 
  • 1.8V Drive
  • Protection diode in
Applications
  • This product is general usage and suitable for many different applications
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
ECH8309-TL-H Active
Pb-free
Halide free
ECH8309 SOT-28 FL / ECH-8 318BF 1 260 Tape and Reel 3000 $0.2493
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
ECH8309-TL-H  
 $0.2493 
Pb
H
 Active   
P-Channel
Single
-12
10
1.3
-9.5
1.6
26
16
0.016
-
18
1780
SOT-28 FL / ECH-8
Case Outlines
318BF   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.