CPH6442: Single N-Channel Power MOSFET, 60V, 6A, 43mΩ
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
CPH6442 is an N-Channel Power MOSFET with a drain-to-source voltage (VDSS) of 60V, a drain current (ID) of 6A and a low On-resistance of 43mΩ. This device comes in a single CPH6 package.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Simulation Models (1) | Package Drawings (1) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
CPH6442-TL-E | Last Shipments |
|
CPH6442 | CPH-6 | 318BD | 1 | 260 | Tape and Reel | 3000 | |||||||||
CPH6442-TL-W | Active |
|
CPH6442 | CPH-6 | 318BD | 1 | 260 | Tape and Reel | 3000 | $0.1385 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >1K |
ON Semiconductor (2020-09-02 00:00) | : | 12,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
CPH6442-TL-W
$0.1385
Pb
A
H
P
Active
N-Channel
Single
60
20
2.6
6
1.6
-
59
43
-
20
1040
CPH-6
Case Outlines
318BD
Support |