feedback
Rate this webpage
Need
Support?

CPH3457: N-Channel Power MOSFET 30V, 3A, 95mΩ

Datasheet: N-Channel Power MOSFET, 30V, 3A, 95mOhm, Single CPH3
Rev. 2 (1010kB)
Product Overview
»View Material Composition
» Product Change Notification
CPH3457 is a N-Channel Power MOSFET, 30V, 3A, 95mΩ, Single CPH3 for General-Purpose Switching Device Application.
Features
 
  • ON-resistance RDS(on)1 = 73mΩ (typ)
  • 1.8V drive
  • Protection diode in
Applications
  • This product is general usage and suitable for many different applications
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
CPH3457-TL-W Active
Pb-free
Halide free
CPH3457 CPH-3 318BA 1 260 Tape and Reel 3000 $0.0889
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 36,000

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
CPH3457-TL-W  
 $0.0889 
Pb
H
 Active   
N-Channel
Single
30
12
1.3
3
1
133
95
-
2.1
3.5
265
CPH-3
Case Outlines
318BA   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.