feedback
Rate this webpage
Need
Support?

BBS3002: P-Channel Power MOSFET, -60V, -100A, 5.8mΩ

Datasheet: P-Channel Power MOSFET, -60V, -100A, 5.8mΩ, TO-263-2L/TO-263
Rev. 2 (265.0kB)
Product Overview
»View Material Composition
» Product Change Notification
BBS3002 is a P-Channel Power MOSFET, -60V, -100A, 5.8mΩ, TO-263-2L/TO-263.
Features
 
  • ON-resistance RDS(on)1 = 4.4mΩ (typ)
  • Input capacitance Ciss = 13200pF (typ)
  • 4V drive
Applications
  • This product is general usage and suitable for many different applications
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (2)
Data Sheets (1)  
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
BBS3002-DL-1E Lifetime
Pb-free
BBS3002 D2PAK-3 / TO-263-2 418AP 1 245 Tape and Reel 800 $2.4414
BBS3002-TL-1E Lifetime
Pb-free
BBS3002 D2PAK-3 / TO-263-2 418AJ 1 245 Tape and Reel 800 $2.123
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
Case Outlines
418AJ    418AP   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.