feedback
Rate this webpage
Need
Support?

ATP405: N-Channel Power MOSFET 100V, 40A, 33mΩ

Datasheet: N-Channel Power MOSFET, 100V, 40A, 33mOhm, ATPAK
Rev. 1 (353.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
ATP405 is an N-Channel Power MOSFET, 100V, 40A, 33mΩ, ATPAK for general purpose switching applications.
Features
 
  • 10V drive
  • ON-resistance RDS(on) = 25mΩ (typ)
  • Input capacitance Ciss = 4000pF (typ)
Applications
  • This product is general usage and suitable for many different applications
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
ATP405-TL-H Active
Pb-free
Halide free
ATP405 DPAK (Single Gauge) / ATPAK 369AM 1 260 Tape and Reel 3000 $0.6897
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 10,364

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
ATP405-TL-H  
 $0.6897 
Pb
H
 Active   
N-Channel
Single
100
20
3.5
40
70
-
-
33
-
68
4000
DPAK (Single Gauge) / ATPAK
Case Outlines
369AM   
Previously Viewed Products
Clear List

Featured Video
ATPAK Package Power MOSFET for Switching Applications
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.