feedback
Rate this webpage
Need
Support?

ATP114: P-Channel Power MOSFET, -60V, -55A, 16mΩ

Datasheet: P-Channel Power MOSFET, -60V, -55A, 16mOhm, Single ATPAK
Rev. 1 (369.0kB)
Product Overview
»View Material Composition
» Product Change Notification
ATP114 is P-Channel Power MOSFET, -60V, -55A, 16mΩ, Single ATPAK for general purpose switching applications.
Features
 
  • ON-resistance RDS(on)1 = 12mΩ (typ)
  • 4.0 V drive
  • Input Capacitance Ciss = 4000pF(typ)
  • Protection diode in
Applications
  • This product is general usage and suitable for many different applications
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
ATP114-TL-H Active
Pb-free
Halide free
ATP114 DPAK (Single Gauge) / ATPAK 369AM 1 260 Tape and Reel 3000 $0.6512
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
ATP114-TL-H  
 $0.6512 
Pb
H
 Active   
P-Channel
Single
-60
20
2.6
-55
60
-
21
16
-
92
4000
DPAK (Single Gauge) / ATPAK
Case Outlines
369AM   
Previously Viewed Products
Clear List

Featured Video
ATPAK Package Power MOSFET for Switching Applications
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.