feedback
Rate this webpage
Need
Support?

ATP108: P-Channel Power MOSFET, -40V, -70A, 10.4mΩ

Datasheet: P-Channel Power MOSFET, -40V, -70A, 10.4mOhm, Single ATPAK
Rev. 1 (339.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
ATP108 is P-Channel Power MOSFET, -40V, -70A, 10.4mΩ, Single ATPAK for General-Purpose Switching Device Application.
Features
 
  • Low ON-resistance
  • Large current
  • Slim package
  • 4.5V drive
  • Protection diode in
Applications
  • This product is general usage and suitable for many different applications
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
STR-PWRNCP6922C-R0-GEVK Active
Pb-free
Strata Series NCP6922C LDO Regulator, Dual, 4-Channel PMIC, Dual DC-DC
STR-PWRNCV330-R0-GEVK Active
Pb-free
Automotive Strata enabled Controlled Load Switch with Soft-Start
STR-PWRNCV48920-R0-GEVK Active
Pb-free
Strata series NCV48920 Automotive charge pump buck boost converter
STR-PWRNCV6323-R0-GEVK Active
Pb-free
Automotive Strata enabled Synchronous Buck Converter
STR-PWRNCV6357-R0-GEVK Active
Pb-free
Automotive Strata enabled Synchronous Buck Converter
STR-PWRNCV81599-R0-GEVK Active
Pb-free
Automotive Strata enabled 4-Switch Buck Boost Controller for USB-PD Power Delivery
STR-PWRNCV8163-R0-GEVK Active
Pb-free
Strata NCV8163 LDO Regulator, 250 mA, Ultra-Low Dropout, Ultra-Low Iq, Ultra-High PSRR, Ultra-Low Noise
STR-PWRNCV890430-R0-GEVK Active
Pb-free
Strata Series NCV890430 Automotive Buck Regulator
STR-PWRNCV896530-R0-GEVK Active
Pb-free
Strata Series NCV896530 Automotive Dual Output Buck Converter.
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
ATP108-TL-H Lifetime
Pb-free
Halide free
ATP108 DPAK (Single Gauge) / ATPAK 369AM 1 260 Tape and Reel 3000 $0.6512
Market Leadtime (weeks) : Contact Factory
Case Outlines
369AM   
Previously Viewed Products
Clear List

Featured Video
Strata Low Voltage DC-DC Evaluation Board Series
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.