ATP106: P-Channel Power MOSFET -40V, -30A, 25mΩ
|
|
»View Material Composition
» Product Change Notification |
ATP106 is P-Channel Power MOSFET -40V, -30A, 25mOhm, Single ATPAK for General-Purpose Switching Device Application.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Tutorials (1) | Data Sheets (1) |
Application Notes (1) | Package Drawings (1) |
Simulation Models (1) | Videos (1) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
ATP106-TL-H | Active |
|
ATP106 | DPAK (Single Gauge) / ATPAK | 369AM | 1 | 260 | Tape and Reel | 3000 | $0.3455
|
Market Leadtime (weeks) | : | 4 to 8 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
ATP106-TL-H
$0.3455
Pb
A
H
P
Active
P-Channel
Single
-40
20
2.6
-30
40
-
41
25
-
29
1380
DPAK (Single Gauge) / ATPAK
Case Outlines
369AM
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.