feedback
Rate this webpage
Need
Support?

NGTB40N120FL: IGBT, 1200 V, 40 A, FS1 Solar/UPS

Datasheet: IGBT 1200V 40A FS1 Solar/UPS
Rev. 2 (189.0kB)
Product Overview
»View Material Composition
» Product Change Notification
This Insulated Gate Bipolar Transistor (IGBT) features a robust and cost effective Trench construction, and provides superior performance in demanding switching applications, offering both low on state voltage and minimal switching loss. The IGBT is well suited for UPS and solar applications. Incorporated into the device is a soft and fast co-packaged free wheeling diode with a low forward voltage.
Features   Benefits
     
  • Low Saturation Voltage using Trench with Field Stop Technology
 
  • Reduces System Power Dissipation
  • Low Switching Loss
   
  • 10µs Short Circuit Capability
   
  • Soft, Fast Free Wheeling Diode
   
Applications   End Products
  • Power Conversion
 
  • UPS System
  • Solar Inverter
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NGTB40N120FLWG Last Shipments
Pb-free
Halide free
NGTB40N120FL TO-247-3 340L-02 NA Tube 30  
Market Leadtime (weeks) : Contact Factory
Case Outlines
340L-02   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.