feedback
Rate this webpage
Need
Support?

AFGHL75T65SQDC: IGBT with SiC copack diode

Datasheet: IGBT – Hybrid, Field Stop, Trench 650 V, 75 A, TO247
Rev. 1 (237kB)
Product Overview
»View Material Composition
» Product Change Notification
Using the novel field stop 4th generation IGBT technology and the 1.5th generation SiC Schottky Diode technology, AFGHL75T65SQDC offers the optimum performance with both low conduction and switching losses for high efficiency operations in various applications, especially totem pole bridgeless PFC and Inverter
Features   Benefits
     
  • SiC schottky co-pack diode
 
  • zero diode recovery losses
  • Fast switching IGBT
 
  • Low Eon and Eoff losses
  • AEC-Q101 qualified
 
  • automotive compatible
  • Tight parameter distribution and Positive temperature co-efficient
 
  • easy paralelleing
Applications   End Products
  • Totem pole bridgeless PFC
  • On Board chargers
  • HV DC-DC converters
 
  • Hybrid Electric Vehicles
  • Battery electric vehicles
Technical Documentation & Design Resources
Simulation Models (3) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AFGHL75T65SQDC Active
AEC Qualified
PPAP Capable
Pb-free
AFGHL75T65SQDC, IGBT - Hybrid IGBT 650 V TO-247-3LD 340CX NA Tube 450 $3.8266
Market Leadtime (weeks) : 17 to 20

Product
Description
Pricing ($/Unit)
Compliance
Status
V(BR)CES Typ (V)
IC Max (A)
VCE(sat) Typ (V)
VF Typ (V)
Eoff Typ (mJ)
Eon Typ (mJ)
Trr Typ (ns)
Irr Typ (A)
Gate Charge Typ (nC)
Short Circuit Withstand (µs)
EAS Typ (mJ)
PD Max (W)
Co-Packaged Diode
Package Type
AFGHL75T65SQDC  
 $3.8266 
Pb
A
P
 Active   
650
75
1.6
1.45
0.24
0.48
139
375
Yes
TO-247-3LD
Case Outlines
340CX   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.