feedback
Rate this webpage
Need
Support?

UMZ1N: NPN PNP Bipolar Transistor

Datasheet: Complementary Dual General Purpose Transistors
Rev. 9 (66kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The Dual NPN PNP Bipolar Transistor is designed for general purpose amplifier applications. It is housed in the SOT-363/SC-88 package, which is designed for low power surface mount applications.
Features
 
  • Pb-Free Package is Available
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NSVUMZ1NT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
UMZ1N SC-88-6 / SC-70-6 / SOT-363-6 419B-02 1 260 Tape and Reel 3000 Contact Sales Office
UMZ1NT1G Active
Pb-free
Halide free
UMZ1N SC-88-6 / SC-70-6 / SOT-363-6 419B-02 1 260 Tape and Reel 3000 $0.0264
UMZ1NT1 Obsolete
UMZ1N SC-88-6 / SC-70-6 / SOT-363-6 419B-02 1 235 Tape and Reel 3000  
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
PandS   (2020-09-14) : >1K
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Polarity
Type
VCE(sat) Max (V)
IC Cont. (A)
VCEO Min (V)
VCBO (V)
VEBO (V)
VBE(sat) (V)
VBE(on) (V)
hFE Min
hFE Max
fT Min (MHz)
PTM Max (W)
Package Type
NSVUMZ1NT1G  
Pb
A
H
P
 Active   
Complementary
General Purpose
0.25
0.3
0.2
50
60
7
-
-
200
400
-
0.25
SC-88-6 / SC-70-6 / SOT-363-6
UMZ1NT1G  
 $0.0264 
Pb
H
 Active   
Complementary
General Purpose
0.25
0.3
0.2
50
60
7
-
-
200
400
-
0.25
SC-88-6 / SC-70-6 / SOT-363-6
Case Outlines
419B-02   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.