feedback
Rate this webpage
Need
Support?

PZTA96S: High Voltage PNP Bipolar Transistor

Datasheet: High Voltage Transistor PNP Silicon
Rev. 5 (78.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
This High Voltage PNP Bipolar Transistor is designed for general purpose amplifier applications. This device is housed in the SOT-223 package, which is designed for low power surface mount applications.
Features
 
  • This Device is Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
UIC1WGEVB Active
Pb-free
Low Cost Universal AC Input LED Circuit Evaluation Board
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
PZTA96ST1G Active
Pb-free
Halide free
PZTA96S SOT-223-4 / TO-261-4D 0.0318 1 260 Tape and Reel 1000 $0.2803
PZTA96ST1 Obsolete
PZTA96S SOT-223-4 / TO-261-4D 0.0318 1 235 Tape and Reel 1000  
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 67,000
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Polarity
Type
VCE(sat) Max (V)
IC Cont. (A)
VCEO Min (V)
VCBO (V)
VEBO (V)
VBE(sat) (V)
VBE(on) (V)
hFE Min
hFE Max
fT Min (MHz)
PTM Max (W)
Package Type
PZTA96ST1G  
 $0.2803 
Pb
H
 Active   
PNP
General Purpose
0.6
0.5
450
450
5
1
-
50
150
-
1.5
SOT-223-4 / TO-261-4D
Case Outlines
0.0318   
Packages
PZTA96S: High Voltage PNP Bipolar Transistor
Previously Viewed Products
Clear List

Featured Video
Low Cost Universal AC Input LED Circuit Evaluation Board - UIC1WGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.