MMBT3904L: NPN Bipolar Transistor
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NPN Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the SOT-23 package, which is designed for lower power surface mount applications.
Features | |
---|---|
|
|
|
Technical Documentation & Design Resources
Design Notes (1) | Videos (2) |
Simulation Models (4) | Evaluation Board Documents (41) |
Data Sheets (1) | FAQ (1) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
60WLEDBULBGEVB | Active |
|
Dimmable, 9.5 W, 120 Vac CCR Lighting Circuit Evaluation Board | ||
LOWVOLTAGEP2SGEVB | Active |
|
Three LED Low Voltage Parallel-to-Series Lighting Circuit | ||
NIS4461MT1GEVB | Active |
|
Eval Board for NIS4461MT1 | ||
NIS4461MT3GEVB | Active |
|
Eval Board for NIS4461MT3 | ||
NIS5020MT1GEVB | Active |
|
+12 Volt Electronic Fuse | ||
NIS5021MT1GEVB | Active |
|
+12 Volt Electronic Fuse | ||
NIS5420MT1GEVB | Active |
|
12 V eFuse Evaluation Board, Thermal Latching | ||
NIS5420MT6GEVB | Active |
|
NIS5420MT6GEVB: 12 V eFuse Evaluation Board, Auto-Retry | ||
NIS6420MT1GEVB | Active |
|
Eval Board for NIS6420 | ||
NIS6420MT2GEVB | Active |
|
Eval Board for NIS6420 |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MMBT3904LT1G | Active |
|
MMBT3904L | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.0121 | ||||||||
MMBT3904LT3G | Active |
|
MMBT3904L | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0121 | ||||||||
SMMBT3904LT1G | Active |
|
MMBT3904L | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 3000 | $0.028 | ||||||||
SMMBT3904LT3G | Active |
|
MMBT3904L | SOT-23-3 | 318-08 | 1 | 260 | Tape and Reel | 10000 | $0.0293 | ||||||||
MMBT3904LT1 |
Obsolete ![]() |
|
MMBT3904L | SOT-23-3 | 318-08 | 1 | 235 | Tape and Reel | 3000 | |||||||||
MMBT3904LT3 |
Obsolete ![]() |
|
MMBT3904L | SOT-23-3 | 318-08 | 1 | 235 | Tape and Reel | 10000 |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >100K |
Avnet (2020-08-19 00:00) | : | >1M |
FutureElectronics (2020-08-19 00:00) | : | >500K |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >500K |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >100K |
FutureElectronics (2020-08-19 00:00) | : | >1M |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Polarity
Type
VCE(sat) Max (V)
IC Cont. (A)
VCEO Min (V)
VCBO (V)
VEBO (V)
VBE(sat) (V)
VBE(on) (V)
hFE Min
hFE Max
fT Min (MHz)
PTM Max (W)
Package Type
MMBT3904LT1G
$0.0121
Pb
A
H
P
Active
NPN
General Purpose
0.3
0.2
40
60
6
0.95
-
100
300
300
0.225
SOT-23-3
MMBT3904LT3G
$0.0121
Pb
A
H
P
Active
NPN
General Purpose
0.3
0.2
40
60
6
0.95
-
100
300
300
0.225
SOT-23-3
SMMBT3904LT1G
$0.028
Pb
A
H
P
Active
NPN
General Purpose
0.3
0.2
40
60
6
0.95
-
100
300
300
0.225
SOT-23-3
SMMBT3904LT3G
$0.0293
Pb
A
H
P
Active
NPN
General Purpose
0.3
0.2
40
60
6
0.95
-
100
300
300
0.225
SOT-23-3
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.