BCP56-10: 1.0 A, 80 V NPN Bipolar Junction Transistor
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
This 1.0 A, 80 V NPN Bipolar Junction Transistor is designed for use in audio amplifier applications. The device is housed in the SOT-223 package, which is designed for medium power surface mount applications.
PNP Complement:
BCP53
Different hFE windows available:
BCP56: 40 - 250
BCP56-10: 63 - 160
BCP56-16: 100 - 250
PNP Complement:
BCP53
Different hFE windows available:
BCP56: 40 - 250
BCP56-10: 63 - 160
BCP56-16: 100 - 250
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|||||
|
|||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Design Notes (1) | Data Sheets (1) |
Application Notes (1) | Package Drawings (1) |
Simulation Models (4) | Evaluation Board Documents (4) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LOWVOLTAGEP2SGEVB | Active |
|
Three LED Low Voltage Parallel-to-Series Lighting Circuit |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
BCP56-10T1G | Active |
|
BCP56-10, hFE = 63 to 160 | SOT-223-4 / TO-261-4D | 0.0318 | 1 | 260 | Tape and Reel | 1000 | $0.0827 | ||||||||
BCP56-10T3G | Active |
|
BCP56-10, hFE = 63 to 160 | SOT-223-4 / TO-261-4D | 0.0318 | 1 | 260 | Tape and Reel | 4000 | $0.0827 | ||||||||
NSVBCP56-10T3G | Active |
|
BCP56-10 | SOT-223-4 / TO-261-4D | 0.0318 | 1 | 260 | Tape and Reel | 4000 | $0.12
|
||||||||
SBCP56-10T1G | Active |
|
BCP56-10, hFE = 63 to 160 | SOT-223-4 / TO-261-4D | 0.0318 | 1 | 260 | Tape and Reel | 1000 | $0.12 |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >10K |
PandS (2020-09-14 00:00) | : | <1K |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 44,000 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >1K |
Product
Description
Pricing ($/Unit)
Compliance
Status
Polarity
Type
VCE(sat) Max (V)
IC Cont. (A)
VCEO Min (V)
VCBO (V)
VEBO (V)
VBE(sat) (V)
VBE(on) (V)
hFE Min
hFE Max
fT Min (MHz)
PTM Max (W)
Package Type
BCP56-10T1G
$0.0827
Pb
A
H
P
Active
NPN
General Purpose
0.5
1
80
100
5
-
1
63
160
-
1.5
SOT-223-4 / TO-261-4D
BCP56-10T3G
$0.0827
Pb
A
H
P
Active
NPN
General Purpose
0.5
1
80
100
5
-
1
63
160
-
1.5
SOT-223-4 / TO-261-4D
NSVBCP56-10T3G
$0.12
Pb
A
H
P
Active
NPN
General Purpose
0.5
1
80
100
5
-
1
63
160
-
1.5
SOT-223-4 / TO-261-4D
SBCP56-10T1G
$0.12
Pb
A
H
P
Active
NPN
General Purpose
0.5
1
80
100
5
-
1
63
160
-
1.5
SOT-223-4 / TO-261-4D
Support |