BC817-40W: 45 V, 0.5 A, General Purpose NPN Transistor
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
ON Semiconductor’s BC817−40W is a General Purpose NPN Transistor that is housed in the SC−70/SOT−323 package.
Features | |
---|---|
|
|
|
Technical Documentation & Design Resources
Software (1) | Conformance Reports (1) |
Data Sheets (1) | Evaluation Board Documents (2) |
Package Drawings (1) | UsersManual (1) |
Videos (2) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
SECO-RANGEFINDER-GEVK | Active |
|
SiPM Direct Time of Flight (dToF) LiDAR |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
BC817-40WT1G | Active |
|
BC817-40W, SS SC70 GP XSTR NPN 45V | SC-70-3 / SOT-323-3 | 419-04 | 1 | 260 | Tape and Reel | 3000 | $0.0427 | ||||||||
NSVBC817-40WT1G | Active |
|
BC817-40W | SC-70-3 / SOT-323-3 | 419-04 | 1 | 260 | Tape and Reel | 3000 | $0.0475
|
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 1,185,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Polarity
Type
VCE(sat) Max (V)
IC Cont. (A)
VCEO Min (V)
VCBO (V)
VEBO (V)
VBE(sat) (V)
VBE(on) (V)
hFE Min
hFE Max
fT Min (MHz)
PTM Max (W)
Package Type
BC817-40WT1G
$0.0427
Pb
A
H
P
Active
NPN
General Purpose
0.7
0.5
45
50
5
-
1.2
250
600
100
0.46
SC-70-3 / SOT-323-3
NSVBC817-40WT1G
$0.0475
Pb
A
H
P
Active
NPN
General Purpose
0.7
0.5
45
50
5
-
1.2
250
600
100
0.46
SC-70-3 / SOT-323-3
Case Outlines
419-04
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.