FAN73901: 625V, 3.3/5V input logic compatible, 2.5/2.5A sink/source current, Half Bridge Gate-Drive
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The FAN73901 is a monolithic high- and low-side gate-drive IC, which can drive high speed MOSFETs and IGBTs that operate up to +600V. It has a buffered output stage with all NMOS transistors designed for high pulse current driving capability and minimum cross-conduction.ON Semiconductor’s high-voltage process and common-mode noise canceling techniques provide stable operation of the high-side driver under high dv/dt noise circumstances. An advanced level-shift circuit offers high-side gate driver operation up to VS=-9.8V (typical) for VBS=15V. The UVLO circuit prevents malfunction when VDD and VBS are lower than the specified threshold voltage.The high current and low output voltage drop feature make FAN73901 suitable for the switching power supply, motor driver, and high-power DC-DC converter applications.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Application Notes (3) | Package Drawings (1) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
FAN73901MX | Active |
|
FAN73901 | SOIC-8 | 751EG | 1 | 260 | Tape and Reel | 3000 | $0.7866
|
Market Leadtime (weeks) | : | 4 to 8 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Power Switch
Number of Outputs
Topology
Isolation Type
Vin Max (V)
VCC Max (V)
Drive Source/Sink Typ (mA)
Rise Time (ns)
Fall Time (ns)
tp Max (ns)
Package Type
FAN73901MX
$0.7866
Pb
A
H
P
Active
MOSFET / IGBT
2
High-Low
Junction Isolation
625
25
2500
25
20
200
SOIC-8
Case Outlines
751EG
Support |