feedback
Rate this webpage
Need
Support?

FAN7191_F085: High-Current, High & Low Side Gate Driver IC

Datasheet: 600 V / 4.5 A, High and Low Side Automotive Gate Driver IC
Rev. 5 (225kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The FAN7191_F085 is a monolithic high- and low-side gate-driver IC, which can drive high speed MOSFETs and IGBTs that operate up to +600V. It has a buffered output stage with all NMOS transistors designed for high pulse driving capability and minimum cross-conduction.
ON Semiconductor’s high-voltage process and common-mode noise canceling technique provide stable operation of high-drivers under high dV/dt noise circumstances. An advanced level-shift circuit allows high-side gate driver operation up to VS = -9.8V (typical) for VBS = 15V.
The UVLO circuit prevents malfunction when VDD and VBS are lower than the specified threshold voltage.
The high current and low output voltage drop features make this device suitable for controlling direct injection actuators and for use in many automotive DC-DC converter and motor control applications.
Features
 
  • Floating Channel for Bootstrap Operation to +600V
  • 4.5A Sourcing and 4.5A Sinking Current Driving Capability
  • Common-Mode dV/dt Noise Cancelling Circuit
  • Built-in Under-Voltage Lockout for Both Channels
  • Matched Propagation Delay for Both Channels
  • 3.3V and 5V Input Logic Compatible
  • Output In-phase with Input
  • Qualified to AEC Q100
Applications   End Products
  • MOSFET and IGBT driver applications
  • Motor Control (A/C compressor, pumps, e-turbo)
  • DC-DC converters
 
  • Electric and Hybrid Electric Vehicles (EV-HEV)
  • 48V Mild Hybrid Vehicles
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
SEC-6D6KW-OBC-TTP-GEVB Active
Pb-free
A 6.6kW OBC evaluation board using Totem pole topology
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FAN7191MX-F085 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
FAN7191_F085 SOIC-8 751EB 2 260 Tape and Reel 2500 $1.9653
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Power Switch
Number of Outputs
Topology
Isolation Type
Vin Max (V)
VCC Max (V)
Drive Source/Sink Typ (mA)
Rise Time (ns)
Fall Time (ns)
tp Max (ns)
Package Type
FAN7191MX-F085  
 $1.9653 
Pb
A
H
P
 Active   
MOSFET / IGBT
1
High-Low
Junction Isolation
625
25
4500 / 4500
25
25
200
SOIC-8
Case Outlines
751EB   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.