feedback
Rate this webpage
Need
Support?

BAT54XV2: 200 mA, 30 V, Schottky Diode

Datasheet: Schottky Barrier Diodes
Rev. 12 (51kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
This 200 mA, 30 V Schottky Diode is designed for high speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. The miniature surface mount package is excellent for hand held and portable applications where space is limited.
Features   Benefits
     
  • Lower forward voltage (VF)
 
  • Reduces conduction loss
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
   
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
   
Applications   End Products
  • Highspeed switching
 
  • General use
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
BAT54XV2T1 Obsolete
Pb-free
Halide free
BAT54XV2 SOD-523-2 502-01 1 260 Tape and Reel 3000  
BAT54XV2T1G Active
Pb-free
Halide free
BAT54XV2 SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0267
BAT54XV2T5G Active
Pb-free
Halide free
BAT54XV2 SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0267
SBAT54XV2T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BAT54XV2 SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0629
SBAT54XV2T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
BAT54XV2 SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0629
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Avnet   (2020-08-19 00:00) : >100K
FutureElectronics   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >50K
Avnet   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 104,000

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
BAT54XV2T1G  
 $0.0267 
Pb
H
 Active   
Single
30
0.32
2
0.2
0.6
5
10
SOD-523-2
BAT54XV2T5G  
 $0.0267 
Pb
H
 Active   
Single
30
0.32
2
0.2
0.6
5
10
SOD-523-2
SBAT54XV2T1G  
 $0.0629 
Pb
A
H
P
 Active   
Single
30
0.32
2
0.2
0.6
5
10
SOD-523-2
SBAT54XV2T5G  
 $0.0629 
Pb
A
H
P
 Active   
Single
30
0.32
2
0.2
0.6
5
10
SOD-523-2
Case Outlines
502-01   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.