feedback
Rate this webpage
Need
Support?

NRVTS2H60E: Trench Schottky Rectifier, Very Low Leakage 2A, 60V

Datasheet: Schottky Rectifier, Trench-based, Very Low Forward Voltage
Rev. 2 (68kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NRVTS260ESF is Low Leakage Trench-based Schottky Rectifier. This new technology allows low forward voltage drop without the high reverse leakage trade-off experienced with planar Schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifier for switching power supplies.
Features
 
  • Fine Lithography Trench−based Schottky Technology for Very Low Leakage
  • Fine Lithography Trench−based Schottky Technology for Very Low Leakage
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • Low Thermal Resistance
  • High Surge Capability
  • These are Pb−Free and Halide−Free Devices
Applications
  • Switching Power Supplies including Wireless, Smartphone and Notebook Adapters
  • High Frequency and DC−DC Converters
  • Freewheeling and OR−ing diodes
  • Reverse Battery Protection
  • LED Lighting
  • Instrumentation
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (5)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
SECO-LVDCDC3064-SIC-GEVB Active
Pb-free
6-18 Vdc Input Isolated SiC Gate Driver Supply +20V/-5V/5V with Automotive Qualified NCV3064 Controller Evaluation Board
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NRVTS2H60ESFT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NRVTS2H60E SOD-123FL 498-01 1 260 Tape and Reel 3000 $0.0916
NRVTS2H60ESFT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NRVTS2H60E SOD-123FL 498-01 1 260 Tape and Reel 10000 $0.1004
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
NRVTS2H60ESFT1G  
 $0.0916 
Pb
A
H
P
 Active   
60
0.65
12
2
50
SOD-123FL
NRVTS2H60ESFT3G  
 $0.1004 
Pb
A
H
P
 Active   
Single
60
0.65
12
2
50
-
-
SOD-123FL
Case Outlines
498-01   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.