feedback
Rate this webpage
Need
Support?

TS12100EMFS: Trench Schottky Rectifier Very Low Leakage 12A, 100V

Datasheet: Very Low Leakage Trench-Based Schottky Rectifier
Rev. 2 (63kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NTS12100EMFS is our new 12A 100V Very Low Leakage Trench-based Schottky Rectifier. This new technology allows lower forward voltage drop without the high reverse leakage tradeoff experienced with planar schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifer for switching power supplies.
Features
 
  • Fine Lithography Trenchbased Schottky Technology for Very Low Forward Voltage and Low Leakage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • Low Thermal Resistance
  • High Surge Capability
  • These are PbFree and HalideFree Devices
Applications
  • Switching Power Supplies including Notebook / Netbook Adapters, ATX and Flat Panel Display
  • High Frequency and DC-DC Converters
  • Freewheeling and OR-ing diodes
  • Reverse Battery Protection
  • Instrumentation
Technical Documentation & Design Resources
Simulation Models (3) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NRVTS12100EMFST1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
TS12100EMFS SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 $0.3112
NRVTS12100EMFST3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
TS12100EMFS SO-8FL / DFN-5 488AA 1 260 Tape and Reel 5000 $0.358
NTS12100EMFST1G Active
Pb-free
Halide free
TS12100EMFS SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 $0.3005
NTS12100EMFST3G Active
Pb-free
Halide free
TS12100EMFS SO-8FL / DFN-5 488AA 1 260 Tape and Reel 5000 $0.3035
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
NRVTS12100EMFST1G  
 $0.3112 
Pb
A
H
P
 Active   
Single
100
0.73
55
12
200
-
-
SO-8FL / DFN-5
NRVTS12100EMFST3G  
 $0.358 
Pb
A
H
P
 Active   
Single
100
0.73
55
12
200
-
-
SO-8FL / DFN-5
NTS12100EMFST1G  
 $0.3005 
Pb
H
 Active   
Single
100
0.73
55
12
200
-
-
SO-8FL / DFN-5
NTS12100EMFST3G  
 $0.3035 
Pb
H
 Active   
Single
100
0.73
55
12
200
-
-
SO-8FL / DFN-5
Case Outlines
488AA   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.