feedback
Rate this webpage
Need
Support?

MBRA140: 1.0 A, 40 V, Schottky Power Rectifier, Surface Mount

Datasheet: Surface Mount Schottky Power Rectifier, SMA Power Surface Mount Package
Rev. 12 (206kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. The Schottky Rectifier's state-of-the-art geometry features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system.
Features
 
  • Small Compact Surface Mountable Package with J-Bent Leads
  • Rectangular Package for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Very Low Forward Voltage Drop
  • Guardring for Stress Protection

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 70 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 °C Max. for 10 Seconds
  • Shipped in 12 mm tape, 5000 units per 13 inch reel
  • Polarity: Cathode Lead Indicated by Either Notch in Plastic Body or Polarity Band
  • Marking: B14
  • Pb-Free Package is Available
  • NRVBA Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCV97200GEVB Active
Pb-free
NCV97200 Evaluation Board
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MBRA140T3G Active
Pb-free
Halide free
MBRA140 SMA-2 403D-02 1 260 Tape and Reel 5000 $0.0755
NRVBA140NT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MBRA140 SMA-2 403D-02 1 260 Tape and Reel 5000 $0.1355
NRVBA140T3G Lifetime
AEC Qualified
PPAP Capable
Pb-free
Halide free
MBRA140 SMA-2 403D-02 1 260 Tape and Reel 5000 $0.1355
MBRA140T3 Obsolete 
MBRA140 SMA-2 403D-02 1 235 Tape and Reel 5000  
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
Avnet   (2020-08-19 00:00) : >50K
FutureElectronics   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
MBRA140T3G  
 $0.0755 
Pb
H
 Active   
Single
40
0.55
500
1
30
-
-
SMA-2
NRVBA140NT3G  
 $0.1355 
Pb
A
H
P
 Active   
Single
40
0.55
500
1
30
-
-
SMA-2
Case Outlines
403D-02   
Packages
MBRA140: 1.0 A, 40 V, Schottky Power Rectifier, Surface Mount
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.