feedback
Rate this webpage
Need
Support?

NRVB440MFS: Schottky Power Rectifier, Switch-mode, 4.0 A, 40 V

Datasheet: Switchmode Power Rectifier
Rev. 1 (103.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NRVB440MFS is our new Single 4A 40V Low Forward Voltage Schottky Rectifier packaged in the SO-8FL. The SO-8FL package provides a bridge between the DPAK and the SMC packages. The board footprint is approximately the same size as the SMC package, yet provides thermal performance almost as good as the DPAK package. The package also has a nominal 1.0mm height for highly space constrained applications.
Features   Benefits
     
  • AEC-Q101 Qualified
 
  • Automotive Grade and PPAP Capable
Applications   End Products
  • Ideally Suited for use as an Output Rectifier in High Frequency
    (up to 2 MHz) Automotive and Non Automotive Applications
  • Output Rectification in Compact Portable Consumer Applications
  • Freewheeling Diode used with Inductive Loads
 
  • General Converters
  • Lighting
  • Gasoline Direct Injection
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCV97200GEVB Active
Pb-free
NCV97200 Evaluation Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NRVB440MFST1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NRVB440MFS SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 $0.1601
NRVB440MFST3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NRVB440MFS SO-8FL / DFN-5 488AA 1 260 Tape and Reel 5000 $0.1501
NRVB440MFSWFT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NRVB440MFS SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 $0.2005
NRVB440MFSWFT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NRVB440MFS SO-8FL / DFN-5 488AA 1 260 Tape and Reel 5000 $0.2005
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02) : 9,000
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
NRVB440MFST1G  
 $0.1601 
Pb
A
H
P
 Active   
Single
40
0.65
800
4
40
-
-
SO-8FL / DFN-5
NRVB440MFST3G  
 $0.1501 
Pb
A
H
P
 Active   
Single
40
0.65
800
4
40
-
-
SO-8FL / DFN-5
NRVB440MFSWFT1G  
 $0.2005 
Pb
A
H
P
 Active   
Single
40
0.65
800
4
40
-
-
SO-8FL / DFN-5
NRVB440MFSWFT3G  
 $0.2005 
Pb
A
H
P
 Active   
Single
40
0.65
800
4
40
-
-
SO-8FL / DFN-5
Case Outlines
488AA   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.