feedback
Rate this webpage
Need
Support?

MBR130: 1.0 A, 30 V, Schottky Power Rectifier, Surface Mount

Datasheet: Schottky Power Rectifier, Surface Mount, 1.0 A, 30 V, SOD-123 Package
Rev. 5 (56kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The Schottky Rectifier employs the Schottky Barrier principle with a large area metal-to-silicon power diode. It is ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications, where compact size and weight are critical to the system.
Features
 
  • Guardring for Stress Protection
  • Low Forward Voltage
  • 125°C Operating Junction Temperature
  • Epoxy Meets UL94, VO at 1/8"
  • Package Designed for Optimal Automated Board Assembly
  • ESD Ratings: Machine Model, C; Human Body Model, 3

    Mechanical Characteristics
  • Reel Options: MBR130T1 = 3,000 per 7, reel/8 mm tape
    MBR130T3 = 10,000 per 13, reel/8 mm tape
  • Device Marking: B13
  • Polarity Designator: Cathode Band
  • Weight: 11.7 mg (approximately)
  • Case: Epoxy, Molded
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • All Packages are Pb-Free
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
STR-NCV7685-AUTO-LED-GEVB Active
Pb-free
Strata Enabled Automotive LED Tail Lights Evaluation Kit
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MBR130T1G Active
Pb-free
Halide free
MBR130 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0648
MBR130T3G Active
Pb-free
Halide free
MBR130 SOD-123 425-04 1 260 Tape and Reel 10000 $0.05
NRVB130T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MBR130 SOD-123 425-04 1 260 Tape and Reel 3000 $0.0953
NRVB130T3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MBR130 SOD-123 425-04 1 260 Tape and Reel 10000 $0.0953
MBR130T1 Obsolete 
MBR130 SOD-123 425-04 1 235 Tape and Reel 3000  
MBR130T3 Obsolete
MBR130 SOD-123 425-04 1 235 Tape and Reel 10000  
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >10K
Avnet   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 570,000
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
MBR130T1G  
 $0.0648 
Pb
H
 Active   
Single
30
0.45
60
1
5.5
-
-
SOD-123
MBR130T3G  
 $0.05 
Pb
H
 Active   
Single
30
0.45
60
1
5.5
-
-
SOD-123
NRVB130T1G  
 $0.0953 
Pb
A
H
P
 Active   
Single
30
0.45
60
1
5.5
-
-
SOD-123
NRVB130T3G  
 $0.0953 
Pb
A
H
P
 Active   
SOD-123
Case Outlines
425-04   
Packages
MBR130: 1.0 A, 30 V, Schottky Power Rectifier, Surface Mount
Previously Viewed Products
Clear List

Featured Video
Strata LED Car Tail Lights by Will Abdeh Electronica 2020
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.