feedback
Rate this webpage
Need
Support?

MBR120VLSF: 1.0 A, 20 V, Schottky Power Rectifier, Surface Mount

Datasheet: Schottky Power Rectifier, Surface Mount, 1.0 A, 20 V, SOD-123 Package
Rev. 4 (64kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The MBR120VLSFT1 uses the Schottky Barrier principle with a large area metal-to-silicon power diode. Ideally suited for low voltage, high frequency rectification or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system. This package also provides an easy to work with alternative to the leadless 34 package style. Because of its small size, it is ideal for use in portable and battery powered products such as cellular and cordless phones, chargers, notebook computers, printers, PDAs and PCMCIA cards. Typical applications are ac/dc and dc-dc converters, reverse battery protection, "ORing" of multiple supply voltages and any other application where performance and size are critical.
Features
 
  • Guardring for Stress Protection
  • Optimized for Very Low Forward Voltage
  • 125 C Operating Junction Temperature
  • Epoxy Meets UL94, VO
  • Package Designed for Optimal Automated Board Assembly
  • ESD Rated Machine Model C
  • ESD Rated Human Body Model 3B
  • Device Meets MSL 1 Requirements
  • Pb-Free Packages are Available
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
BB-GEVK Active
Pb-free
IoT Development Kit Base Board (with WiFi and LCD) Evaluation Board
FutureElectronics (2020-08-19) : 2
Availability & Samples
Specifications
Case Outlines
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MBR120VLSFT1 Obsolete 
Pb-free
Halide free
MBR120VLSF SOD-123FL 498-01 1 260 Tape and Reel 3000  
MBR120VLSFT1G Active
Pb-free
Halide free
MBR120VLSF SOD-123FL 498-01 1 260 Tape and Reel 3000 $0.0769
MBR120VLSFT3 Active, Not Rec
Pb-free
Halide free
MBR120VLSF SOD-123FL 498-01 1 260 Tape and Reel 10000 $0.1133
MBR120VLSFT3G Active
Pb-free
Halide free
MBR120VLSF SOD-123FL 498-01 1 260 Tape and Reel 10000 $0.102
NRVB120VLSFT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MBR120VLSF SOD-123FL 498-01 1 260 Tape and Reel 3000 $0.1429
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >50K

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VRRM Min (V)
VF Max (V)
IRM Max (µA)
IO(rec) Max (A)
IFSM Max (A)
trr Max (ns)
Cj Max (pF)
Package Type
MBR120VLSFT1G  
 $0.0769 
Pb
H
 Active   
Single
20
0.34
600
1
45
-
-
SOD-123FL
MBR120VLSFT3G  
 $0.102 
Pb
H
 Active   
Single
20
0.34
600
1
45
-
-
SOD-123FL
NRVB120VLSFT1G  
 $0.1429 
Pb
A
H
P
 Active   
Single
20
0.34
600
1
45
-
-
SOD-123FL
Case Outlines
498-01   
Packages
MBR120VLSF: 1.0 A, 20 V, Schottky Power Rectifier, Surface Mount
Previously Viewed Products
Clear List

Featured Video
Node-to-Cloud Platforms | 2019 Technology Seminar - IoT
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.