feedback
Rate this webpage
Need
Support?

NHPV15S600: Power Rectifier, Switch-mode, Planar UltraFast, 600 V, 15 A

Datasheet: Switchmode Power Rectifiers
Rev. 0 (98.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NHPV15S600 is our new Dual 15A 600V Low Reverse Recovery Time Planar-based Ultrafast Rectifier. This new technology allows reduced losses due to low reverse recovery time and low reverse recovery charge. This platform also provides lower noise and better EMI performance. Primary application in CCM PFC applications. Secondary application involves Clamping, Flyback Diode and freewheeling applications.
Features
 
  • Ultrafast 30 Nanosecond Recovery Time
  • 150C Operating Junction Temperature
  • High Voltage Capability of 600 V
  • ESD Ratings:
    Machine Model = C
    Human Body Model = 3A
  • Low Forward Drop
  • Low Leakage Specified @ 125C Case Temperature
  • NHPJ15S600G is HalogenFree/BFRFree
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (2)
Data Sheets (1)  
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NHPJ15S600G Consult Sales Office
Pb-free
Halide free
NHPV15S600 TO-220-2 FullPak 221AG NA Tube 50  
NHPV15S600G Active
Pb-free
NHPV15S600 TO-220-2 221B-04 NA Tube 50 $0.8934
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
IO(rec) Max (A)
trr Max (ns)
VRRM Max (V)
VFM Max (V)
IFSM Max (A)
IR Max (mA)
Package Type
NHPV15S600G  
 $0.8934 
Pb
 Active   
Ultrafast
15
50
600
2.9
150
0.06
TO-220-2
Case Outlines
221AG    221B-04   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.