feedback
Rate this webpage
Need
Support?

MUR860: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 8 A, 600 V

Datasheet: Switch-mode Power Rectifier
Rev. 13 (137kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.
Features
 
  • Ultrafast 25, 50 and 75 Nanosecond Recovery Time
  • 175 C Operating Junction Temperature
  • Epoxy Meets UL94, VO @ 1/8"
  • Low Forward Voltage
  • Low Leakage Current
  • Reverse Voltage to 600 Volts

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • AEC-Q101 Qualified and PPAP Capable
  • SUR8 Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
Applications   End Products
  • SMPS: DCM CRM PFC
 
  • ATX Power Supply
  • Flat Panel Display
  • Server
  • Note Book Adapter
Technical Documentation & Design Resources
Simulation Models (8) Package Drawings (2)
Data Sheets (1)  
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MUR860G Active
Pb-free
MUR860 TO-220-2 221B-04 NA Tube 50 $0.3209
MURF860G Active
Pb-free
MUR860 TO-220-2 FullPak 221AG NA Tube 50 $0.3763
MUR860 Obsolete
MUR860 TO-220-2 221B-04 NA Tube 50  
Market Leadtime (weeks) : 13 to 16
Avnet   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
IO(rec) Max (A)
trr Max (ns)
VRRM Max (V)
VFM Max (V)
IFSM Max (A)
IR Max (mA)
Package Type
MUR860G  
 $0.3209 
Pb
 Active   
Ultrafast
8
60
600
1.5
100
0.01
TO-220-2
MURF860G  
 $0.3763 
Pb
 Active   
Ultrafast
8
60
600
1.5
100
0.01
TO-220-2 FullPak
Case Outlines
221AG    221B-04   
Packages
MUR860: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 8 A, 600 V
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.