feedback
Rate this webpage
Need
Support?

MUR2020R: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 20 A, 200 V

Datasheet: SWITCHMODE Ultrafast Power Rectifier
Rev. 5 (95.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The Ultrafast Rectifier is designed for use in negative switching power supplies, inverters and as free wheeling diodes. Also, when used in conjunction with common cathode dual Ultrafast Rectifiers, this device makes a single phase full-wave bridge.
Features
 
  • Reverse Polarity Rectifier
  • Ultrafast 95 Nanosecond Reverse Recovery Times
  • Exhibits Soft Recovery Characteristics
  • High Temperature Glass Passivated Junction
  • Low Leakage Specified @ 150°C Case Temperature
  • Current Derating @ Case Temperature
  • Epoxy Meets UL94, VO @ 1/8"

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Marking: U2020R
Technical Documentation & Design Resources
Simulation Models (3) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MUR2020RG Active
Pb-free
MUR2020R TO-220-2 221B-04 NA Tube 50 $0.7866
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : <1K

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
IO(rec) Max (A)
trr Max (ns)
VRRM Max (V)
VFM Max (V)
IFSM Max (A)
IR Max (mA)
Package Type
MUR2020RG  
 $0.7866 
Pb
 Active   
Ultrafast
20
95
200
1.1
250
0.05
TO-220-2
Case Outlines
221B-04   
Packages
MUR2020R: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 20 A, 200 V
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.