feedback
Rate this webpage
Need
Support?

MUR120: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 1 A, 200 V

Datasheet: SWITCHMODE Power Rectifiers
Rev. 12 (115.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.
Features
 
  • Ultrafast 25, 50 and 75 Nanosecond Recovery Times
  • 175°C Operating Junction Temperature
  • Low Forward Voltage
  • Low Leakage Current
  • High Temperature Glass Passivated Junction
  • Reverse Voltage to 600 Volts

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 0.4 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: MUR105, MUR110, MUR115, MUR120, MUR130, MUR140, MUR160
Availability & Samples
Specifications
Case Outlines
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MUR120 Last Shipments
Pb-free
MUR120 Axial Lead-2 59-10 Bulk Box 1000  
MUR120G Active
Pb-free
Halide free
MUR120 Axial Lead-2 59-10 NA Bulk Bag 1000 $0.0749
MUR120RL Obsolete
Pb-free
MUR120 Axial Lead-2 59-10 NA Tape and Reel 5000  
MUR120RLG Active
Pb-free
Halide free
MUR120 Axial Lead-2 59-10 NA Tape and Reel 5000 $0.0741
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Avnet   (2020-08-19 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 107,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
Avnet   (2020-08-19 00:00) : >10K
PandS   (2020-09-14 00:00) : >10K

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
IO(rec) Max (A)
trr Max (ns)
VRRM Max (V)
VFM Max (V)
IFSM Max (A)
IR Max (mA)
Package Type
MUR120G  
 $0.0749 
Pb
H
 Active   
Ultrafast
1
35
200
0.875
35
0.002
Axial Lead-2
MUR120RLG  
 $0.0741 
Pb
H
 Active   
Ultrafast
1
35
200
0.875
35
0.002
Axial Lead-2
Case Outlines
59-10   
Packages
MUR120: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 1 A, 200 V
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.