feedback
Rate this webpage
Need
Support?

MSR860: Power Rectifier, Soft Recovery, Switch-mode, 8 A, 600 V

Datasheet: Power Rectifier, Soft Recovery, Switch-mode, 8 A, 600 V
Rev. 6 (119kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The Soft Recovery Rectifier is designed for use as free wheeling diodes in variable speed motor control applications and switching power supplies.
Features
 
  • Soft Recovery with Guaranteed Low Reverse Recovery Charge (QRR) and Peak Reverse Recovery Current (IRRM)
  • 150 C Operating Junction Temperature
  • Epoxy meets UL94, VO @ 1/8"
  • Low Forward Voltage
  • Low Leakage Current
  • Case: Molded Epoxy
  • Weight: 1.9 Grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
Applications   End Products
  • SMPS: CCM PFC
 
  • ATX Power Supply
  • Flat Panel Display
Availability & Samples
Specifications
Case Outlines
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MSR860G Active
Pb-free
MSR860 TO-220-2 221B-04 NA Tube 50 $0.4227
MSRF860G Active
Pb-free
MSR860 TO-220-2 FullPak 221AG NA Tube 50 $0.4515
MSR860 Obsolete
MSR860 TO-220-2 221B-04 NA Tube 50  
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 4,950
Market Leadtime (weeks) : 8 to 12
PandS   (2020-09-14 00:00) : <100
ON Semiconductor   (2020-09-02 00:00) : 27,300
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
IO(rec) Max (A)
trr Max (ns)
VRRM Max (V)
VFM Max (V)
IFSM Max (A)
IR Max (mA)
Package Type
MSR860G  
 $0.4227 
Pb
 Active   
Ultrasoft
8
120
600
1.7
100
0.01
TO-220-2
MSRF860G  
 $0.4515 
Pb
 Active   
Ultrasoft
8
120
600
1.7
100
0.01
TO-220-2 FullPak
Case Outlines
221AG    221B-04   
Packages
MSR860: Power Rectifier, Soft Recovery, Switch-mode, 8 A, 600 V
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.