Automotive 80V, 2 channel back to back Mosfet Module

Favorite

Overview

80V 0.58mΩ Automotive 2 Channel back to back Mosfet Power module for battery or road switch for 48V mild hybrid vehicle’s applications, electrically isolated DBC substrate, temp sense and Automotive AQG324 Qualified.

  • 48 V Battery Switch (back to back source common)
  • Automotive 48 V Battery Switch
  • Back to Back Mosfet load switch Module
  • Temp sensing
  • Electrically Isolated DBC Substrate for Low Rthjc
  • Compact Design for Low Total Module Resistance
  • Module Serialization for Full Traceability
  • AQG324 Qualified
  • UL 94 V−0
  • This Device is Pb−Free and is RoHS Compliant
  • ESD Tested for HBM and CDM per AEC Q101, JS-001, JS-002

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

ECAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

NXV08B800DT1

Active, New

Pb

A

H

P

APM17−MDC

NA

0

TUBE

40

F

N-Channel

Dual Series

80

-20

4.6

~NA~

~NA~

~NA~

~NA~

0.58

~NA~

502

30150

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :