Power MOSFET 60V, 20A, 24 mOhm, Single N-Channel, u8FL, Logic Level.

Favorite

Overview

Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Motor driver
  • Solenoid Driver
  • Lamp Driver
  • Automotive engine controllers
  • Automotive body controllers
  • Low on resistance
  • High current capability
  • 100% avalanche tested
  • AEC-Q101 Qualified
  • Solenoid driver

Search

Close Search

Products:

4

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

NVTFS5826NLWFTWG

Active, Not Rec

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

N

N-Channel

Single

60

20

2.5

20

22

-

32

24

8.3

16

850

Price N/A

More Details

NVTFS5826NLWFTAG

Last Shipments

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

N

N-Channel

Single

60

20

2.5

20

22

-

32

24

8.3

16

850

Price N/A

More Details

NVTFS5826NLTAG

Last Shipments

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

N

N-Channel

Single

60

20

2.5

20

22

-

32

24

8.3

16

850

Price N/A

More Details

NVTFS5826NLTWG

Last Shipments

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

N

N-Channel

Single

60

20

2.5

20

22

-

32

24

8.3

16

850

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :