Single N−Channel Power MOSFET 100V, 41A, 20mΩ

Favorite

Overview

Automotive Power MOSFET. 100V, 41A, 20 mΩ, Single N-Channel, DPAK, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Solenoid driver
  • Boost Switch
  • Engine Control Module
  • Body Control Module
  • Low RDS(on)
  • High Current Capability
  • Avalanche Energy Specified
  • AEC-Q101 qualified
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVD6824NLT4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

100

20

N-Channel

Single

20

2.5

41

90

-

23

21

66

3468

Price N/A

More Details

NVD6824NLT4G-VF01

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

100

20

N-Channel

Single

20

2.5

41

90

-

23

21

66

3468

$0.9489

More Details

Show More

1-25 of 25

Products per page

Jump to :