NTMFS4955N: Single N-Channel Power MOSFET 30V, 48A, 6mΩ

Datasheet: MOSFET — Power, Single, N-Channel, SO-8 FL 30 V, 48 A
Rev. 7 (129kB)
Product Overview
View Reliability Data
View Material Composition
Product Change Notification
Power MOSFET 30V N Channel, 48A, SO8FL package
Features   Benefits
     
  • Optimized Qg and Rg
 
  • Improve Signal Quality and Minimize Switching Losses
  • Low Capacitance
 
  • Minimize Driver Loss
  • Low RDS(on)
 
  • Improve Efficiency
  • RoHS Compliant
   
Applications
  • CPU Power Delivery
  • DC-DC Converters
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ONS321A5VGEVB Active
Pb-free
5 Vgs MOSFET Evaluation Board
ONS321B12VGEVB Active
Pb-free
12 Vgs MOSFET Evaluation Board
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTMFS4955NT1G Active
Pb-free
Halide free
NTMFS4955N, Power MOSFET 30V 48A 6mOhm Single N-Channel SO-8FL SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 $0.2267
NTMFS4955NT3G Active
Pb-free
Halide free
NTMFS4955N, Power MOSFET 30V 48A 6mOhm Single N-Channel SO-8FL SO-8FL / DFN-5 488AA 1 260 Tape and Reel 5000 $0.1953
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTMFS4955NT1G  
 $0.2267 
Pb
H
 Active   
N-Channel
Single
30
20
2.2
48
23.2
2.7
-
8.5
5.6
-
21.5
1264
SO-8FL / DFN-5
NTMFS4955NT3G  
 $0.1953 
Pb
H
 Active   
N-Channel
Single
30
20
2.2
48
23.2
2.7
-
8.5
5.6
-
21.5
1264
SO-8FL / DFN-5
Case Outlines
488AA   
Application
Diagram - Block
Previously Viewed Products
Clear List

Featured Video
5 Vgs MOSFET Evaluation Board - ONS321A5VGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.