Power MOSFET 30V 117A 3 mOhm Single N-Channel SO-8FL FETky

Favorite

Overview

This 30 V N-Channel power MOSFET contains an integrated Schottky diode.

  • DC-DC Converter
  • Server, PC, Game Console, Point of Load
  • Low RDS(on)
  • Low Capcitance and Optimized Qg
  • Monolithic Integrated Schottky

Search

Close Search

Products:

2

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

NTMFS4898NFT3G

Obsolete

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

N-Channel

with Schottky Diode

30

20

2.5

117

73.5

-

4.8

3

-

24.5

3233

Price N/A

More Details

NTMFS4898NFT1G

Obsolete

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

N-Channel

with Schottky Diode

30

20

2.5

117

73.5

-

4.8

3

-

24.5

3233

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :