Single N-Channel Power MOSFET 30V 36A 11mΩ

Favorite

Overview

Power MOSFET, 30 V, 36 A, Single N Channel, DPAK/IPAK

  • High Side Synchronous DC-DC Converters
  • PC and Game Console
  • Optimized Gate Charge
  • Low Capacitance
  • Low RDS(on)
  • RoHS Compliant
  • Three Package Variations for Design Flexibility

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTD4970N-1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK INSERTION MOUNT

1

260

TUBE

75

N

30

11

N-Channel

Single

20

2.5

36

24.6

-

21

-

15.8

774

Price N/A

More Details

NTD4970N-35G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

IPAK-3

1

260

TUBE

75

N

30

11

N-Channel

Single

20

2.5

36

24.6

-

21

-

15.8

774

Price N/A

More Details

NTD4970NT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

30

11

N-Channel

Single

20

2.5

36

24.6

-

21

-

15.8

774

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :