NTD4904N: Single N-Channel Power MOSFET 30V, 79A, 3.7mΩ

Datasheet: MOSFET — Power, Single, N-Channel, DPAK/IPAK 30 V, 79 A
Rev. 2 (140kB)
Product Overview
View Reliability Data
View Material Composition
Product Change Notification
Power MOSFET 30 V, 79 A, Single N Channel, DPAK/IPAK
Features   Benefits
     
  • Low RDS(on) to Minimize Conduction Losses
 
  • Improve System Efficiency
  • Low Capacitance to Minimize Driver Losses
 
  • Improve Switching Performance
  • Optimized Gate Charge to Minimize Switching Losses
 
  • Improve Switching Performance
Applications   End Products
  • CPU Power Delivery
  • DC-DC Converters
 
  • DeskTop PC, Game Consoles, and other Computing Products
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ONS321A5VGEVB Active
Pb-free
5 Vgs MOSFET Evaluation Board
ONS321B12VGEVB Active
Pb-free
12 Vgs MOSFET Evaluation Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTD4904N-1G Obsolete
Pb-free
Halide free
NTD4904N DPAK INSERTION MOUNT 369 1 260 Tube 75  
NTD4904N-35G Last Shipments 
Pb-free
Halide free
NTD4904N IPAK-3 369AD 1 260 Tube 75  
NTD4904NT4G Last Shipments
Pb-free
Halide free
NTD4904N DPAK-3 369AA 1 260 Tape and Reel 2500  
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 7,500
Case Outlines
369AA    369AD    369   
Packages
NTD4904N: Single N-Channel Power MOSFET 30V, 79A, 3.7mΩ
Previously Viewed Products
Clear List

Featured Video
5 Vgs MOSFET Evaluation Board - ONS321A5VGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.