Dual 20V N-Channel Full Bridge Rectifier 3.2A 26 mΩ

Favorite

Overview

Full Bridge Rectifier for Wireless Charging, UDFN 4x4x0.55mm

  • AC-DC Rectifications for Wireless Charging
  • Wireless Chargers
  • Full Bridge Rectification Block
  • Low RDS(on)
  • Low Profile UDFN 4x4x0.55mm Package
  • Lead Free and Halide Free

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

NMLU1210TWG

Last Shipments

Pb

A

H

P

UDFN-8

1

260

REEL

3000

N

N-Channel

Dual

30

20

2.2

4

1.2

-

28

17

-

-

476

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :