FQA9N90-F109: Power MOSFET, N-Channel, QFET®, 900V, 8.6A, 1.3Ω, TO-3P

Datasheet: N-Channel QFET MOSFET 900 V, 8.6 A, 1.3 -Ohm
Rev. 3 (1872kB)
Product Overview
View Reliability Data
View Material Composition
Product Change Notification
This N-Channel enhancement mode power MOSFET is produced using a proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts.
Features
 
  • 8.6A, 900V, RDS(on) = 1.3Ω(Max.) @VGS = 10 V, ID = 4.3A
  • Low gate charge ( Typ. 55nC)
  • Low Crss ( Typ. 25pF)
  • 100% avalanche tested
  • RoHS compliant
Applications
  • AC-DC Merchant Power Supply - Servers & Workstations
  • Workstation
  • Server & Mainframe
  • Desktop PC
  • AC-DC Merchant Power Supply - Desktop PC
Technical Documentation & Design Resources
Application Notes (12) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FQA9N90-F109 Active
Pb-free
Halide free
FQA9N90-F109 TO-3P-3L 340BZ NA Tube 450 $2.2587
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 1,350

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
FQA9N90-F109  
 $2.2587 
Pb
H
 Active   
N-Channel
900
±30
5
8.6
240
-
-
1300
-
55
2100
TO-3P-3L
Case Outlines
340BZ   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.