Power MOSFET, N-Channel, UniFETTM, 400V, 26A, 160mΩ, TO-220

Favorite

Overview

UniFETTM MOSFET is a high voltage MOSFET family based on planar stripe and DMOS technology. This MOSFET is tailored to reduce on-state resistance, and to provide better switching performance and higher avalanche energy strength. This device family is suitable for switching power converter applications such as power factor correction (PFC), flat panel display (FPD) TV power, ATX and electronic lamp ballasts.

  • This product is general usage and suitable for many different applications.
  • Uninterruptible Power Supplies
  • AC-DC Power Supplies
  • RDS(on) = 130mΩ ( Typ.)@ VGS = 10V, ID = 13A
  • Low gate charge ( Typ. 48nC)
  • Low Crss ( Typ. 30pF)
  • 100% avalanche tested
  • RoHS compliant

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

FDP26N40

Last Shipments

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

N-Channel

Single

400

±30

5

26

265

-

-

160

-

48

2400

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :