Dual N-Channel PowerTrench® MOSFET 40V, 7A, 20mΩ

Favorite

Overview

This device includes two 40V N-Channel MOSFETs in a dual Power 33 (3 mm X 3 mm MLP) package. The package is enhanced for exceptional thermal performance.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 20 mΩ at VGS = 10 V, ID = 7 A
  • Max rDS(on) = 27 mΩ at VGS = 4.5 V, ID = 6 A
  • Low Inductance Packaging Shortens Rise/Fall Times
  • Lower Switching Losses
  • 100% Rg Tested
  • Termination is Lead-free and RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMC8032L

Loading...

Lifetime

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

N

40

20

N-Channel

Dual

±20

3

7

12

-

27

7

3.6

513

$0.3621

More Details

Show More

1-25 of 25

Products per page

Jump to :