Single P-Channel PowerTrench® MOSFET -20V, -7.8A, 30mΩ

Favorite

Overview

This device is designed specifically for battery charge or load switching in cellular handset and other ultraportable applications. It features a MOSFET with low on-state resistance. The MicroFET 2X2 package offers exceptional thermal performance for its physical size and is well suited to linear mode applications.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 30mΩ at VGS = –4.5V, ID = –7.8A
  • Max rDS(on) = 37mΩ at VGS = –2.5V, ID = –6.6A
  • Max rDS(on) = 50mΩ at VGS = –1.8V, ID = –5.5A
  • Max rDS(on) = 90mΩ at VGS = –1.5V, ID = –2.0A
  • Low profile - 0.8mm maximum - in the new package MicroFET2X2 mm
  • HBM ESD protection level > 3KV typical (Note 3)
  • Free from halogenated compounds and antimony oxides
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMA510PZ

Loading...

Lifetime

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

-20

-

P-Channel

Single

8

-1.5

-7.8

2.4

37

30

9

19

1110

$0.2473

More Details

Show More

1-25 of 25

Products per page

Jump to :