N-Channel PowerTrench® MOSFET 60V, 193A, 3.2mΩ

Favorite

Overview

This N-Channel MOSFET is produced using a PowerTrench® process that has been tailored to minimize the on-state resistance while maintaining superior switching performance.

  • AC-DC Merchant Power Supply
  • AC-DC Merchant Power Supply - Servers & Workstations
  • AC-DC Merchant Power Supply - Desktop PC
  • Other Data Processing
  • RDS(on) = 2.6mΩ ( Typ.) @ VGS = 10V, ID = 75A
  • Fast Switching Speed
  • Low Gate Charge
  • High Performance Trench Technology for Extremely Low RDS(on)
  • High Power and Current Handling Capability
  • RoHS compliant

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

FDI030N06

Active

Pb

A

H

P

I2PAK-3 / D2PAK-3 STRAIGHT LEAD

NA

0

TUBE

1000

Y

N-Channel

Single

60

±20

4.5

193

231

-

-

3.2

-

116

7380

$2.0528

More Details

Show More

1-25 of 25

Products per page

Jump to :