Automotive N-Channel Logic Level MOSFET 40 V, 90 A, 2.9 mΩ

Favorite

Overview

Automotive N-Channel Logic Level MOSFET 40 V, 90 A, 2.9 mΩ

  • Automotive Engine Control
  • PowerTrain Management
  • Solenoid and Motor Drivers
  • Electronic Steering
  • Integrated Starter/Alternator
  • Distributed Power Architectures
  • Voltage Regulator Modules
  • Primary Switch for 12V Systems
  • Typical RDS(on) = 2.3 mΩ at VGS = 10V, ID = 80 A
  • Typical Qg(tot)= 52 nC at VGS = 10 V, ID = 80 A
  • UIS Capability
  • RoHS Compliant
  • Qualified to AEC Q101

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDB9409L-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

N

40

2.9

N-Channel

Single

±20

3

90

94

-

4.7

-

52

3360

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :