Power MOSFET, N-Channel, SUPERFET® II, 800 V, 6 A, 850 mΩ, IPAK

Favorite

Overview

SuperFET® II MOSFET is a brand-new high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. In addition, internal gate-source ESD diode allows to withstand over 2kV HBM surge stress.Consequently, SuperFET II MOSFET is very suitable for the switching power applications such as Audio, Laptop adapter, Lighting, ATX power and industrial power applications.

  • Typ. RDS(on) = 710 mΩ(Typ.)
  • Ultra Low Gate Charge (Typ. Qg = 22 nC)
  • Low Eoss (Typ. 2.3 uJ @ 400V)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 106 pF)
  • 100% Avalanche Tested
  • RoHS Compliant
  • ESD Improved Capability

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FCU850N80Z

Loading...

Last Shipments

CAD Model

Pb

A

H

P

IPAK-3 / DPAK-3 STRAIGHT LEAD

NA

0

TUBE

1800

N

800

850

N-Channel

Single

DC: ±20, AC: ±30

4.5

6

75

-

-

-

22

990

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :