Power MOSFET, N-Channel, SUPERFET®, Easy Drive, 600 V, 35 A, 98 mΩ, TO-3P

Favorite

Overview

SuperFET® MOSFET is the first generation of high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. Consequently, SuperFET MOSFET is very suitable for the switching power applications such as PFC, server/telecom power, FPD TV power, ATX power and industrial power applications.

  • This product is general usage and suitable for many different applications.
  • Power Factor Correction
  • Industrial Power Applications
  • Solar Inverter
  • AC-DC Power Supply
  • 650V @TJ = 150°C
  • Typ. RDS(on) = 79mΩ
  • Ultra low gate charge ( Typ. Qg = 139nC )
  • Low effective output capacitance ( Typ. Coss.eff = 340pF )
  • 100% avalanche tested

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FCA35N60

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

N

600

98

N-Channel

Single

±30

5

35

312.5

-

-

-

139

4990

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :